Rotary Motion and Power Trasnmission
FLEXIBLE SHAFT COUPLINGS
Its main function is to compensate for misalignment and absorb vibrations, which helps to protect the connected components and improve the efficiency of motion transmission.
APPLICATIONS
Flexible shaft couplings are used in a wide range of industrial sectors:
- Robotics: Connect and transmit motion between the motor axes and the joint axes of the robot. This allows for greater flexibility and motion capability in assembly, handling and welding operations.
- Packing, Packaging: Transmit motion from motors to feed rollers, cutting systems and sealing systems. This ensures accurate and smooth transmission of motion in the filling and packaging process.
- Automated conveying systems: Connect and transmit the motion between the motor shafts and the conveyor rollers or wheels. This allows smooth transmission of motion and vibration absorption in conveying materials and products.
Example No.000031 | MISUMI inCAD Library
In this application we see a two-axis positioning
machine for the assembly of a plate.
The flexible couplings are responsible for transmitting
the rotary power from the motor to the spindle.
FEATURES
With Slit
Disc Type
Oldham type
Jaw Type
Bellows Type
- With Slit: torque capacity up to 35Nm, allow low misalignment, vibration protection , work up to 78,000 RPMs, with “Zero Backlash”. Ideal for positioning applications.
- Disc Type: torque capacity up to 800Nm, allows greater misalignment, vibration protection, works up to 42,000 RPMs, with “Zero Backlash”. Ideal for servomotors.
- Oldham type: torque capacity up to 352Nm, allow high angular, lateral and axial misalignment, easy installation, small couplings with high torque capacity. Ideal for space saving applications.
- Jaw Type torque capacity up to 1350Nm, stiffer couplings, works up to 78,000 RPMs, “Zero Backlash” options. Low precision but for high torques. Ideal for induction motors.
- Bellows Type: torque capacity up to 500Nm, good misalignment, works up to 78,000 RPMs, “Zero Backlash” options. Low precision but for high torques. Ideal for induction motors.
TYPES OF MISALIGNMENT
Among its main advantages are the following:
- Stand out for their high accuracy in a positioning application.
- Provide safety in dynamic movements and protection to the system by withstanding certain degrees of
misalignment and vibrations.
Declination
(Angular Misalignment)
Angle error between two axis
centers.
Eccentricity
(Lateral Misalignment)
Error of parallelism between two axis centers.
End Play
(Axial Misalignment)
Displacement of the shaft in the axial direction.
Any of these three options can be chosen to attach the tracker to the desired structure.
COMPARATIVE
CONFIGURE YOUR COUPLING
The following is a list of the characteristics that should be taken into account when selecting a flexible coupling:
- Allowable torque: you can define the coupling size and series. We have options up to 1350Nm.
- Dimensions: the main measures to be considered are
- Outside diameter (D)
- Length (L)
- Bore diameters for shafts (d1) and (d2)
- Application: define which type of motor the coupling will work with.
- Servomotor
- Stepper Motor
- General purpose, induction motor
- Encoder
- Material: Carbon Steel, Stainless Steel, Aluminum, Resin
- Adjustment modes: With adjustment to the shaft by means of clamps or by means of clamping and screw tightening
- Other features: High torsional stiffness, High Torque, High precision, High durability, Zero Backlash, Low moment of
inertia, Vibration isolation, Small, Heat resistant, For clean environments, Vacuum environments, Pilot bore.
MISUMI BENEFITS
RELATED PRODUCTS