Locating Pins

Locating Positioning

LOCATING PINS

Elements that help fixture parts in a workstation to allow machining or other similar industrial process to be performed in a repeatable and uniform manner. Have different machining, geometries and/or bores, as required by the application.


Applications

Locating pins are used in various industrial sectors where it is necessary to secure and precisely position components, tools or parts in a machine or system:


  • Automotive industry: used for aligning and fastening parts during vehicle assembly, such as bodies, panels, engine and transmission components.

  • Electronics manufacturing: In the production of electronic devices, locating pins help position and secure printed circuit boards (PCBs), connectors and other components in the assembly stages.

  • Mold and die industry: Essential, as ensure precise alignment of the mold or die halves, guaranteeing consistent, high quality production.


MISUMI inCAD Library

Example No.000014


The assembly shown corresponds to a positioning table
for different workpieces.

The locating pins used ensure that the workpiece is
always positioned in the same position.


Types

Locating pins are used in a wide range of industrial sectors where positioning accuracy and repeatability are crucial to the quality and efficiency of manufacturing processes.

Large Head

Small Head

Straight / Air Ventilated

Shouldered

Screw Mounting

Flanged

2 Steps


Configurable Features

SHANK STYLE

The shank style defines the method of attachment of the locating pin, here are the styles available from MISUMI:

Straight

Internal threading

Threading

Notch

Flat fixing screw


SHAPES

The shape of the head is the most important characteristic to consider when selecting the locating pin.


Flat

Spherical or round

Chamfer

Tapered tip

Commonly used for its versatility in all types of applications, it can be used to place a surface at a
specific height.

Recommended to avoid impact damage to parts.

Reduces jamming compared to when using two round pins.

Especially helpful when the part requires a radial location.


DIMENSIONS

D

Stem diameter| Standard

P

Head diameter | 0.01mm increments

B

Head length | 0.1mm increments

L

Shank length | 1mm increments

E

Track length | 0.1mm increments

A

Track angle | 15º increase



Materials and Finishes

Locating pins can be manufactured in 4 different options.


Carbon steel

Stainless Steel

Aluminum

Resin

  • Higher Hardness
  • Heat treatment options
  • Económical
  • Good machinability
  • Increased corrosion resistance
  • Appearance and hygienic properties
  • Slight
  • Malleable and can be easily machined
  • Friendly with materials Not
  • Heat conductive


We also handle different options that cover a quite high range in terms of protection of the components against the different harmful elements in the environment such as dust, humidity or corrosion.




Material Surface finish Features
Carbon steel Pavonado It provides a black color appearance and greatly improves its corrosion resistance.
Electrodeless nickel plating It improves its resistance to corrosion, but to a lesser extent than bluing.
Black chrome It provides a more aesthetic finish and performs very well as a driver.
Aluminum Light Anodized Dark
Anodized
• Increased resistance against abrasives
• Increases the durability of aluminum
• Allows for easy cleaning
• Does not fade
Stainless Steel Hard chrome plated
Polished surface
It increases hardness and adds great resistance to wear and corrosion..


MISUMI Benefits

  • Configurable components
    Standard and globally valid part number 3D
  • 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
  • Preview
  • Quotations and direct purchases from our online store

Related Products