Conveyor Belts and Material Handling
Conveyor Ball Rollers
Elements that have exposed balls on top, also known as ball conveyors. Facilitate the sliding of workpieces or box, direct workpieces in a production line and can function as an independent method of transporting materials.
APPLICATIONS
Conveyor ball rollers are used in a wide variety of industrial applications:
- Conveyor belts: Ball rollers are used on conveyor belts to facilitate the efficient movement of products and materials along a production line, warehouse or distribution area. These rollers help reduce friction and allow for smooth and consistent movement.
- Package and goods handling: In distribution centers and warehouses, ball rollers are used to move packages, boxes and goods efficiently. This speeds up loading and unloading processes, as well as product sorting and distribution.
- Automotive industry: Ball rollers are used in automotive manufacturing to move parts and components along assembly lines. Help optimize production and ensure that parts move smoothly and accurately.
- Industrial processing: In general industrial applications, ball rollers are used for conveying bulk materials, packaged products and various components through different stages of the production process.
Example BCHL12 | Bookcase inCAD by MISUMI
The assembly shown corresponds to a rotary table.
In this example, conveyor balls are being used to facilitate the
circular motion of the rotary table.
TYPES
Threaded
Have a screw at the bottom.
Cylindrical
Only supported by a bracket at the top.
Flanged
Have an integrated flange to fix them.
Unit
Several conveyor balls already integrated in one unit.
Standard
It does not have a spring in the internal part.
Spring loaded
It has a spring in the internal part that allows to give suspension to the conveyor ball.
External diameter(D)
From 8 to 230mm
Allowable load (N)
From 1 to 49000N
MATERIALS
Conveyor ball rollers can be manufactured in a variety of materials, depending on application requirements and operating conditions. Listed below are the materials you can find at MISUMI.
Carbon steel
Higher hardness, economical.
Stainless steel
Increased corrosion resistance.
Appearance and hygienic properties.
Aluminum
Lightweight and malleable.
Resin
Ideal to avoid damage to materials. It does not conduct heat.
MISUMI BENEFITS
RELATED PRODUCTS