Belts Plastic Chain Conveyors

Conveyor Belts and Material Handling

BELTS PLASTIC CHAIN CONVEYORS

These are conveyors that use a flat belt driven by a motor and a set of pulleys as a means of transport. Its purpose is to move objects from one point to another.


Applications

Conveyor belts are used in a wide variety of industrial applications:


  • Distribution and logistics centers: Widely used in distribution centers and warehouses for the efficient movement of packages, boxes and products along sorting, packing and shipping lines.

  • Automotive industry: In vehicle manufacturing, conveyor belts are used to move components along assembly lines, streamlining the construction of automobiles and improving production efficiency.

  • Food and beverage processing: Conveyor belts are essential in the food and beverage industry for conveying products along processing, packaging and distribution lines.

  • Metallurgical industry: In the manufacture of metal products, conveyor belts are used to transport parts and components along production and assembly lines.


MISUMI inCAD Library

Example EBH35



It is a mechanism for inspection of parts through a
conveyor.
The conveyor is responsible for transferring the parts from
the feeder for analysis at the midpoint and passing them on
to the next process.


Types



With final drive

With central transmission

Unit with time band

With dual time band

With integrated driver

It saves space in the lower central part

Saves space at the ends.

Ideal conveyors for small parts. Thanks to their design, these save a large amount of
space on the machine.

Ideal for transporting pallets or boxes. Its design facilitates the
assembly of stops or sensors in the middle of both belts.

More compact conveyor. Integrates its driver and transmission in the internal part. Ideal for medium and light parts.

Band with pusher blocks

It integrates a band with cleats that serve to push material or to divide them. Ideal for inclined applications or bulk material handling.






B

From 30 to 500mm

L

From 200 to 2000mm




Variation of Colors Available






LOAD SUPPORT AND ENGINE POWER

  • 6W
  • 25W
  • 40W
  • 60W
  • 90W

ENGINE TYPE

Type Voltage Features
Singlephase motors 110V TO 230V Available in constant speed and with manual speed control.
Threephase motors 200V TO 230V Available in constant speed only.

GENERAL SPECIFICATIONS OF THE BAND

  • General purpose belt
  • For sliding
  • For inclined transfer Grip
  • type
  • Oil-resistant Nonstick
  • Food grade
  • Antistatic

SPEED OF THE CONVEYOR




Accessories and Spare Parts




  • Bases
  • Guides
  • Supports
  • Feeders
  • Hoppers
  • Rollers
  • Ramps




Misumi Benefits


  • Configurable components
    Standard and globally valid part number 3D
  • 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
  • Preview
  • Quotations and direct purchases from our online store

Related Products