Connecting Parts, Support Posts
STRUT POSTS
It is an element that acts as a pillar or support for a system or a plate; it can also serve as a spacer.
Applications
Strut posts have various applications in the industry, providing stability and support in different contexts. Here are some of the main applications for support poles in the industry:
- Structure Support: Support and stabilize various structures in industry, such as walkways, bridges, industrial racking, scaffolding structures, and piping and duct systems.
- Piping Systems: For fix and support piping systems in industrial applications, such as water, gas, or chemical liquid systems. They ensure the stability and proper alignment of pipes, preventing leaks and ensuring efficient flow of fluids.
- Ventilation systems and air ducts: Installation of ventilation systems and air ducts in industrial facilities. They provide a structural support to ensure the correct distribution of the air flow and the extraction of fumes, gases or polluting particles.
- Equipment and machinery assembly: Mount and stabilize equipment and machinery in industry, such as compressors, generators, air conditioning systems, and air filtration and purification systems.
MISUMI inCAD Library
Example LSBRK-40
In this application, cable-carrying chains are being used, and a
single-axis robot, in which the posts perform the function
of support only.


Types
MAIN GEOMETRIES FOR POST
There are 3 types of geometries that can be selected for posts:

Hexagonal

Square

Circular
This model has the option of including additional accessories for various purposes.
It is used in cases where it is required to mount components or plates on the sides of the post.
Quite stable geometry as a support, it has the options of
incorporating external and/or internal threads at its ends.



DIMENSIONS
External thread (M)
From M2 to M24
Internal thread (N)
From M2 to M24
External thread length (F)
From 5mm to 100mm
Pole Body Length (L)
from 8 mm to 1000 mm
Post width (B)
From 6mm to 25mm

ALTERATIONS

Length Tolerance Alterationr (MLC)

External thread length (LKC)

Internal Thread Length((ND)
MACHINED
You can select 4 types of machining that mainly adjust to the type of fastening required, either by internal, external threading or “V” groove.
Materials
- Carbon steel: It is one of the most used materials for the manufacture of strut posts. It is durable, wide variety of heat treatment, good machinability.
- Stainless steel: Highly resistant to corrosion, appearance and hygienic properties, low maintenance cost, resistant to high and low temperatures.
MISUMI Benefits
- Configurable components
Standard and globally valid part number 3D
- 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
- Preview


- Quotations and direct purchases from our online store
Related Products