Connecting Parts, Support Posts
NON-METAL WASHERS & COLLARS
A non-metallic washer is used to keep a resin nut or screw tight, just as it can be used to ensure a hermetic seal in a joint or union, it is also used to prevent friction between two pieces, avoiding damaging them. Non-metallic collars are cylindrical parts that are normally used to protect mechanical elements, space elements between two parts, and support two installed parts.
Applications
Linear axes are used in a wide variety of industrial applications:
- Isolation and Damping Applications: Used in applications that require electrical isolation, vibration damping, or impact protection. For example, can be used in vehicle suspension systems, heavy machinery, transportation equipment, among others.
- Sealing Applications: Used in sealing applications such as gaskets, gaskets, and seals. These washers provide a tight seal to prevent liquid or gas leaks in systems such as pipes, vessels, faucets, and valves.
- Packaging: Used in various components, such as exhaust systems, cooling systems, fuel systems and suspension systems. These non-metallic components can provide thermal insulation, corrosion resistance, and vibration damping.
MISUMI inCAD Library
Example WSRPM20-40-20
The assembly shown corresponds to a low impact clamping table.
The highlighted washer is square and has two holes, serving
as structural support for the work piece without damaging it.


Types
- Standard: Cylindrical or ring-shaped device with a central bore that matches the shaft’s diameter. Maintain the position, provide space between components on a shaft, preventing axial movement, and providing a means for securing them in place.
- Flanged: Includes an integrated flange on one side. The flange is a flat, extended rim or lip that extends radially from the collar’s outer diameter.
- Flanged Solid: Includes an integrated flange on one side and has no bore in the center. The flange is a flat, extended rim or lip that extends radially from the collar’s outer diameter.
- Counterbore: Similar to the standard with a particular machining process that creates a recessed bore. This counterbore helps to hide the heads of the screws.
- With Guide: Resin spacer with guide / step. It can be used to hold the inner ring of bearings.
- Square Washer: Prevent the rotation of a fastener. This can be useful in applications where maintaining the orientation of components is crucial.
MISUMI’s non-metallic washers and collars are configurable, making them adaptable to your specific application needs.
This includes external and internal diameters, thickness, materials, among others.
NON-METALLIC WASHERS
Washer that is made of non-metallic materials, mostly resins.

Usually serve to:
- Keep a resin nut or screw tight.
- Ensure hermetic closure in a joint or union.
- Avoid rubbing between two pieces, avoiding damaging them.
NON-METALLIC COLLARS
It is a cylindrical piece that has various industrial applications, these models are made of non-metallic materials, mostly resins.

Usually serve to:
- Protect mechanical elements.
- Being spacers between two pieces.
- Support two installed parts


Outside diameter (D)
4 mm to 100 mm (0.2” to 2”)
Inner diameter (V)
1.7 mm to 90mm (0.78” to 1.875”)
Washer thickness (T)
0.1 mm to 10 mm (0.078” to 0.5”)
Necklaces length (L)
10 mm a 100 mm (0.5” a 4”)
Materials
Non-metallic washers and collars can be made from a variety of materials, depending on application requirements and operating conditions.

MISUMI Benefits
- Configurable components
Standard and globally valid part number 3D
- 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
- Preview


- Quotations and direct purchases from our online store
Related Products