Your Time,
Our Priority
Our business hours:
Monday to Friday, 8 a.m. to 6 p.m.





Hinge Bases Plates & Bolts

Connecting Parts, Support Posts

HINGE BASES, PLATES & BOLTS

Base for hinges: Work together with a pin, forming a special and fully configurable hinge.
Hinge Pin: Help create hinge mechanism.
Hinge plate: Hold/guide pins.


Applications

  • Industrial machinery: Used to connect and articulate moving components in machinery, such as presses, lathes, milling machines, conveyors, and other equipment. Allow certain parts to move in a smooth and controlled manner to perform specific functions in the production process.

  • Industrial robots: Widely used to perform various tasks in production lines and manufacturing processes. Hinges and hinge plates are used for the articulation and movement of the moving parts of the robotic arms, allowing a precise and controlled range of motion.

  • Automated Assembly Systems: In automated production lines, components and parts are often assembled using robotic arms and automated machinery. Hinges and hinge plates help achieve the articulation and movement required to assemble products precisely and efficiently.



MISUMI inCAD Library

Example HKPB6-H25



Assembly shown is a clamping mechanism for a multi-piece
worktable.

The indicated model is serving as a base so that the entire
mechanism can have a hinge movement




Components

BASES FOR HINGE

Steel elements that have a special shape to work together with a pin, forming a special and fully configurable hinge.


Hinge base with two supports that serve to hold the pin and that can rotate freely.

Single bracket base, ideal
when the pin is being
held at both ends.

PLATES FOR HINGE

Steel plates that support or guide pins, have simple geometries which makes them an easy-to-use a implementation element.

Hinge plate, with three holes ready to be used as support or guide.

This model features a single bore and has a rounded end.


HINGE BOLTS

Essential element when you want to use bases for hinges but you have limited space. This bolt has a head ready to install pins that will help us create a hinge mechanism.

Carbon steel hinge pin,
features a rounded head.

Stainless steel hinge pin, features a square head.




L

13mm to 240mm

D

8mm to 40mm

d

3mm to 25mm

W

3mm to 25mm

w

13mm to 240mm

d

8mm to 40mm

H

3mm to 25mm


Materials and Finishes


Hinge bases, plates, and pins can be made from a variety of materials, depending on application requirements and operating conditions.



Appearance of carbon steel

Stainless steel appearance



Material Features
Carbon Steel • Greater Hardness
• Heat treatment optionso
• Good machinability
Stanless steel • Greater resistance to corrosion.
• Appearance and hygienic properties.
• Low maintenance cost..
• Resistance to high and low temperatures.



MISUMI Benefits


  • Configurable components
    Standard and globally valid part number 3D
  • 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
  • Preview
  • Quotations and direct purchases from our online store



Related Products