Configurable Plates & Brackets: Types and features


MISUMI’s configurable plates and brackets feature a wide variety of shapes, fastening methods, materials and drilling options. Our online store allows you to select the specifications you require, resulting in custom plates based on your needs.




Plates


A plate or bracket is an intermediate component used to attach one part or device to another. Some of its most common applications include index tables, mounting motors, sensor brackets, mounting panels, shaft supports, retaining brackets and many others.

Plates are available in a variety of shapes, L-shaped, convex curved, Z-curved and flat. With MISUMI there is no drawing required for fabrication and no minimum purchase, just configure based on your specifications to get your global part number instantly for easy purchasing.




Types







Materials


Our plates are available in low carbon steel, stainless steel, aluminum and various surface finish options.





Specifications


When configuring it is important to consider the technical information in order to correctly select the characteristics of our board.

Hole options





Machining tolerances


Standard Machined Dimension Tolerances






Plate Thickness Tolerances

* Although there may be listings in some of the cells, some material may not apply to the indicated thickness. For corresponding thickness details, see each product page.



Machining limits





MISUMI also offers alternative products such as aluminum extrusion brackets, angle plates and gussets.






Q&A


1. Why does this part number not work? Is this a valid part?

Configurable plate parts numbers can be very long. The issue is generally one of the machining tolerances and a hole being too close to an edge or another feature.


2. The part number is too long for an ERP system. Can the part number be shortened?

Many of our customers add their internal part number in the part number field of their ERP system and include the complete MISUMI part number in the description. In the case that the MISUMI part number is longer than 75 characters, Customer Service department will need to create an abbreviated (custom) part number.



Technical Support


Tel: +52 442 672 7661 Ext. 2, then wait and dia 4
E-mail: soportetecnico@misumimex.com

Mon.-Fri. 8 a.m. – 6 p.m.