Telescopic Slide Rails

Caster, Leveling & Cabinet Hardware

TELESCOPIC SLIDE RAILS

It is a complement that allows moving elements forwards and backwards, by sliding ball bearings. Not limited to a single use, can be used horizontally and vertically.


Applications


Telescopic slides are used in a wide variety of industrial applications and here are some examples:


  • Automation of production lines: Telescopic slides are used to move parts or components at different stages of production, allowing for more efficient and precise assembly and processing.

  • Automotive industry: In automobile manufacturing, telescopic sliders are essential for assembling parts such as seats, panels, and electronic systems inside vehicles.

  • Logistics and Warehouses: For efficient merchandise storage and management, telescopic slides are used in sliding shelving to easily access products on deep shelves.

  • Industrial automation: In automation and robotics systems, sliders are used to precisely position tools and handling devices.


MISUMI inCAD Library

Example SRXY2725



It is a manual mechanism that slides a drawer.

The slide allows the sliding movement of the piece forwards
and backwards.


Types


Straight

Tilted



Load(W)

from 0.5 to 600 kg

Strokes (S)

from 30 to 1200 mm

Rail length (L)

from 60 to 1600 mm

Rail width (A)

from 15.5 to 71.4 mm

Materials and finishes

Steel

Stainless steel

Extensions

You have the option of choosing between 2 or 3 extensions on the slide

2 extensions

3 extensions

MISUMI Benefits


  • Configurable components
    Standard and globally valid part number 3D
  • 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
  • Preview
  • Quotations and direct purchases from our online store

Related Products