Door Drawer Handles

Caster, Leveling & Cabinet Hardware

DOOR DRAWER HANDLES

Structures that attach to components, cabinets, doors, etc., to facilitate opening or closing movement. Come in various forms and have different mounting methods and materials.


Applications


Handles are used in a wide variety of industrial applications:


  • Security doors: Handles can be integrated into automated security doors that require authorization or authentication to access sensitive or restricted areas.

  • Controlled access: Handles are used on automatic controlled access doors, such as in commercial buildings and factories, to allow authorized personnel to enter and exit safely and efficiently.

  • Automated storage: In warehouses and distribution centers, automated drawer handles facilitate the opening and closing of storage bins, allowing quick access to stored products.

  • Drawers in manufacturing: In manufacturing, automated drawers can contain tools, parts and components that are needed at different stages of the process.




MISUMI inCAD Library

Example EBH35



It is a sliding mechanism that facilitates the approach to the
operator.

The handle allows the workpiece to slide back and forth.




Type


Surface

Embedded

Floor

From trunk

Revolving

It protrudes from the mounting
surface.

It is located on the mounting surface.

It is mounted on the floor and the access to the puller is facilitated.

It protrudes from the mounting surface.

It is located on the mounting surface.

Special

It is mounted on the floor and the access to the puller is facilitated.




MISUMI handles are configurable, which makes them adaptable to the specific needs of your application. This includes handle diameter, height, mounting method, body material, among others.




H

27 to 75 mm

D

6 to 32 mm

L

48 to 288 mm




Assembly Forms and Methods

FORMS

U-shape

Arc-shape

L-sape

It is identified because its angles are straighter.

It is characterized by
being curved.

It is fixed on one side and in flight at the other end.

METHODS

Threading

External

Embedded





Materials and Finishes

Handles can be manufactured in a variety of materials, depending on application requirements and operating conditions.



Steel

Stainless steel

Aluminum

Resin

Brass

High strength and durability

Corrosion resistance

Attractive aesthetics and high temperature resistance

Design versatility and
chemical resistance

Temic and electrical conductivity


Surface treatment

Polishing

Chrome

Baked paint

Mirror

Pavonado

Anodized



MISUMI Benefits


  • Configurable components
    Standard and globally valid part number 3D
  • 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
  • Preview
  • Quotations and direct purchases from our online store


Related Products