Caster, Leveling & Cabinet Hardware
DOOR CATCHES
Metallic element that helps to hold a rack door in its closed position. Their design, functionality and robust materials make them crucial components for optimizing asset management and ensuring operational efficiency.
Applications
Door catches are used in a wide variety of industrial applications:
- Robotics and Industrial Automation: In facilities where robots and automated machinery operate, locks can secure doors to work areas to prevent unauthorized access and ensure operator safety.
- Protection of Sensitive Equipment: Automation environments, it is common to have sensitive electronic equipment and systems. Catches help keep cabinet or compartment doors that house valuable equipment closed to prevent damage or unwanted tampering.
- Automated Conveyor Systems: Conveyor systems, such as conveyors and automated storage systems, locks secure access doors to loading and unloading areas, preventing unauthorized access and maintaining process safety.
- Logistics and Warehousing Environments: Automated warehouses and distribution centers, locks can secure doors to storage and picking areas, controlling access and improving operational efficiency.
MISUMI inCAD Library
Example MGCE1
The assembly shown corresponds to a single door with acrylic
plate.
For this scenario, two magnetic catches were used because of the
frequency at which the door needs to be opened and closed and
the ease for the operator.


Types

Magnetic

Magnetic with switch

Ball

Clip

For aluminum profiles
Most requested model, it has a holding force of up to 14 kilograms force. Ideal for larger and heavier panels.
Used for when automation and greater control of the opening is required, since the circuit can be opened or closed by means of a
switch.
Perfect for applications where easy opening is required, have a holding force of between 1.7 to 5.7 kilograms force.
Used when it is necessary to preserve the electrical insulation as the material is made of polyacetal and has alow/medium retention strength.
Adaptable to aluminum profiles with an average retention force of 27 N and for series 5, 6, 8 and 8-45, sizes 30X30 and 40X40.

A
from 7.5 to 24.5mm (0.3” to 1”)
L
from 24 to 86.5mm (0.9” to 3.4”)
F
from 4.9 to 137.2 N (1 to 30.8lb)
Materials and Finishes
Door catches can be manufactured in a variety of materials, depending on application requirements and operating conditions.
Body material:
- Stainless steel
- Zinc alloy
- Brass
- Aluminum
- Steel
- Resin
Surface treatment of the body:
- Anodize
- Chrome
- Nickel plating
- Coating
Material surface of the attraction plate::
- Steel
- Resin
- Stainless steel
Surface treatment of the attraction plate surface:
- Chrome
- Nickel plating
- Trivalent chrome plating
Magnet material:
- Ferrito
- Neodimio
- Caucho
Magnet surface treatment::
- Nickel plating
MISUMI Benefits
- Configurable components
Standard and globally valid part number 3D
- 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
- Preview


- Quotations and direct purchases from our online store
Related Products