Caster, Leveling & Cabinet Hardware
DAMPER TORQUE ROTARY SPRING DOUBLE ACTION HINGES
Hinges are fittings composed of two pieces joined together by an axis. Have a fixed axis to their two wings that makes both parts can rotate. It is a fixed axis or stem on which the support wings rotate in two independent planes.
Applications
Hinges are used in a wide variety of industrial applications:
- Automatic Doors and Gates: Spring hinges are used to allow doors and gates to open automatically and then close on their own.
- Precision Machinery and Equipment: In manufacturing equipment and machinery that require controlled, fine adjustments, torque hinges are used to regulate the resistance and range of motion of moving parts.
- Industrial doors: In industrial settings, such as warehouses or factories, double action doors allow more efficient and comfortable passage for personnel and vehicles.
MISUMI inCAD Library
Example EBH35
It is a mechanism to open a door manually.
The hinges allow movement of the door opening.


Types

Shock absorber

Torque

Spring

Double action

Rotary
Allow doors to close slowly due to friction inside..
Keep closing or opening at a certain speed.
Use the force of the springs to maintain a closed position.
Allow the opening of the door in two directions, returning to its place automatically.
Absorbs and slows rotating motion to improve vibration, noise, and wear on parts.

Width(W)
from 14 to 100mm
Length (L)
from 25 to 1000mm
Load capacity (N)
from 1 to 30kg
Materials
Hinges can be made from a variety of materials, depending on application requirements and operating conditions:

Stainless Steel

Aluminum

Nylon
Resistant to wear, corrosion and the environment. It is one of the most used materials for heavy loads.
Lighter material, offers resistance to corrosion.
It has good wear resistance and hardness. Not recommended for heavy loads.
MISUMI Benefits
- Configurable components
Standard and globally valid part number 3D
- 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
- Preview


- Quotations and direct purchases from our online store
Related Products