Caster, Leveling & Cabinet Hardware
DOOR DRAWER HANDLES
Structures that attach to components, cabinets, doors, etc., to facilitate opening or closing movement. Come in various forms and have different mounting methods and materials.
APPLICATIONS
Handles are used in a wide variety of industrial applications:
- Security doors: Handles can be integrated into automated security doors that require authorization or authentication to access sensitive or restricted areas.
- Controlled access: Handles are used on automatic controlled access doors, such as in commercial buildings and factories, to allow authorized personnel to enter and exit safely and efficiently.
- Automated storage: In warehouses and distribution centers, automated drawer handles facilitate the opening and closing of storage bins, allowing quick access to stored products.
- Drawers in manufacturing: In manufacturing, automated drawers can contain tools, parts and components that are needed at different stages of the process.
Example UWANSG120 | MISUMI inCAD Library
It is a sliding mechanism that facilitates the approach to the
operator.
The handle allows the workpiece to slide back and forth.
TYPE
Surface:
It protrudes from the mounting
surface.
.
Embedded:
It is located on the mounting surface..
Floor:
It is mounted on the floor and the access to the puller is facilitated.
From trunk
It protrudes from the mounting surface.
Revolving:
It is located on the mounting surface.
Special:
It is mounted on the floor and the access to the puller is facilitated.
MISUMI handles are configurable, which makes them adaptable to the specific needs of your application. This includes handle diameter, height, mounting method, body material, among others.
H
27 to 75 mm
D
6 to 32 mm
L
48 to 288 mm
ASSEMBLY FORMS AND METHODS
FORMS
U-shape
It is identified because its angles are straighter.
Arc-shape
It is characterized by
being curved.
L-sape
It is fixed on one side and in flight at the other end.
METHODS
Threading
External
Embedded
MATERIALS AND FINISHES
Handles can be manufactured in a variety of materials, depending on application requirements and operating conditions.
Steel:
High strength and durability
Stainless steel:
Corrosion resistance
Aluminum:
Attractive aesthetics and high temperature resistance
Resin:
Design versatility and
chemical resistance
Brass:
Temic and electrical conductivity
Surface treatment
Polishing
Chrome
Baked paint
Mirror
Pavonado
Anodized
MISUMI BENEFITS
RELATED PRODUCTS